,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Heating Type##other##,Refrigerant Used##other##,Condensate Drain Connection Offset Left##Length##Inches,Condensate Drain Connection Offset Bottom##Length##Inches,Condensate Drain Connection Diameter##pipe_size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Front##length##inches,Return Air Connection Width##HVAC_Duct_Size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Front##length##inches,Hot Water Connection Offset Left##Length##Inches,Hot Water Connection Offset Front##Length##Inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Clearance Evaporator Coil Pull Width##Length##Inches,Clearance Evaporator Coil Pull Offset Left##Length##Inches,Clearance Evaporator Coil Pull Front Offset Front##Length##Inches,Clearance Evaporator Coil Pull Back Offset Back##Length##Inches,Power Connection Offset Left##Length##Inches,Power Connection Offset Front##length##inches,Fan Grill Array Grid Offset Right##length##inches,Fan Grill Array Grid Offset Back##length##inches,Fan Grill Array Offset Front##length##inches,Curb Wall Thickness##length##inches,Curb Height##length##inches,Base Rail Wall Thickness##length##inches,Base Rail Height##length##inches,Family Load Status##other##,Include Clearance##Other##
30 Pct_Ang_Flat,299,99,76,HOT WATER,R-410A,84,5,1,28,81,178,12,38,87,10,6,103,6,96,60,60,60,0,72,75,60,96,96,200.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
30 Pct_Ang_Stag,323,99,76,HOT WATER,R-410A,96,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
30 Pct_Flat_Flat,299,99,76,HOT WATER,R-410A,84,5,1,28,81,178,12,38,87,10,6,103,6,96,60,60,60,0,72,75,60,96,96,200.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
30 Pct_Flat_Stag,323,99,76,HOT WATER,R-410A,96,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
30 Pct_Stag_Flat,323,99,76,HOT WATER,R-410A,108,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
30 Pct_Stag_Stag,347,99,76,HOT WATER,R-410A,120,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Econ_Ang_Flat,323,99,76,HOT WATER,R-410A,108,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Econ_Ang_Stag,347,99,76,HOT WATER,R-410A,120,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Econ_Flat_Flat,323,99,76,HOT WATER,R-410A,108,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Econ_Flat_Stag,347,99,76,HOT WATER,R-410A,120,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Econ_Stag_Flat,347,99,76,HOT WATER,R-410A,132,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Econ_Stag_Stag,371,99,76,HOT WATER,R-410A,144,5,1,28,81,250,12,38,87,10,6,175,6,96,60,60,60,0,72,75,60,96,96,272.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Prop_Ang_Flat,323,99,76,HOT WATER,R-410A,108,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Prop_Ang_Stag,347,99,76,HOT WATER,R-410A,120,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Prop_Flat_Flat,323,99,76,HOT WATER,R-410A,108,5,1,28,81,202,12,38,87,10,6,127,6,96,60,60,60,0,72,75,60,96,96,224.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Prop_Flat_Stag,347,99,76,HOT WATER,R-410A,120,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Prop_Stag_Flat,347,99,76,HOT WATER,R-410A,132,5,1,28,81,226,12,38,87,10,6,151,6,96,60,60,60,0,72,75,60,96,96,248.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1
Prop_Stag_Stag,371,99,76,HOT WATER,R-410A,144,5,1,28,81,250,12,38,87,10,6,175,6,96,60,60,60,0,72,75,60,96,96,272.7,7.6,25,18,18,2,14,2.75,3,Valid - Type loaded via type catalog,1